IESNA:LM-63-2002
[TEST]P942839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-740-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33358
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4445.2 4098.9 3783.4 3489.4 3249.6 3146.8 3141.4 3195.5 3339.7 3646.3
4124.2 4683.2 5314.4 6006.9 6587.5 7112.3 7599.2 8138.4 8578.4 9050.9
9633.3 10017.4 10300.6 10664.8 11187.8 12248.1 13833.3 15829.5 17476 17257.8
14157.9 7592 2476 1051.3 411.2 135.2 0
4445.2 4124.2 3810.4 3512.9 3273 3154 3155.8 3206.3 3348.8 3651.7
4120.6 4656.2 5289.1 5990.6 6573.1 7105.1 7581.1 8091.5 8551.3 9025.6
9597.3 10039.1 10343.8 10603.5 11144.5 12139.9 13647.5 15645.6 17407.4 17216.3
14426.5 8017.6 2847.4 1094.6 459.8 164.1 0
4445.2 4135 3833.9 3548.9 3310.9 3175.6 3157.6 3190.1 3300.1 3532.7
3931.2 4466.8 5085.4 5747.2 6371.1 6932 7400.8 7830 8282.6 8798.4
9371.8 9990.4 10495.3 10886.6 11364.5 12174.2 13474.4 15432.8 17661.7 18556.1
16502.2 10713.5 4270.3 1907.9 842.1 301.2 0
4445.2 4129.6 3855.5 3588.6 3356 3220.7 3181.1 3204.5 3280.2 3451.6
3774.3 4232.4 4778.8 5375.7 5988.8 6630.8 7242.1 7756.1 8239.4 8767.7
9409.7 10051.7 10636 11160.7 11770.3 12533.1 13723.3 15667.2 18626.5 21538.8
21486.5 15863.8 8077.1 3814 1763.6 604.1 0
4445.2 4156.6 3907.8 3677 3466 3316.3 3260.4 3271.2 3328.9 3455.2
3684.2 4035.8 4506.5 5011.4 5543.4 6171 6901.3 7664.1 8338.5 9036.4
9710.9 10462.9 11256.3 12010.1 12854.1 13918 15416.6 17623.8 21149.3 25592.7
27188.6 21225.1 13791.8 7078 3065.6 954 0
4445.2 4153 3924 3693.2 3485.8 3328.9 3265.8 3280.2 3336.1 3458.8
3664.3 4007 4459.6 4957.3 5476.7 6089.8 6827.4 7602.8 8313.3 9043.6
9737.9 10488.1 11281.6 12076.8 12960.4 14058.7 15555.4 17733.8 21152.9 25497.1
27176 21544.2 13732.3 6968 2998.9 919.7 0
4445.2 4190.9 3983.5 3792.4 3612 3467.8 3393.8 3381.2 3435.3 3545.3
3722 3994.3 4340.6 4757.2 5272.9 5860.8 6625.4 7482 8417.9 9413.3
10414.2 11398.8 12327.5 13230.9 14186.7 15265.1 16482.3 17984.5 19910.4 21733.6
20617.3 14495.1 6212.4 1978.2 714.1 174.9 0
4445.2 4237.8 4073.7 3933 3799.6 3682.4 3606.6 3570.6 3594 3689.6
3844.7 4046.6 4313.5 4685 5191.8 5833.7 6601.9 7485.6 8444.9 9422.3
10352.8 11241.9 12087.6 12902.7 13636.7 14276.9 14780 15063.1 14828.7 13054.2
8298.9 2903.3 1139.7 654.6 324.6 111.8 0
4445.2 4302.7 4192.7 4098.9 4016 3934.8 3884.3 3868.1 3884.3 3947.5
4053.9 4205.3 4430.8 4777 5238.6 5824.7 6533.4 7334.1 8151 8948.1
9682 10408.8 11011.1 11544.8 11936.2 12130.9 12058.8 11490.7 9934.5 6692.1
2768.1 1188.4 813.3 571.7 366.1 158.7 0
4445.2 4365.8 4313.5 4275.7 4239.6 4212.6 4207.1 4230.6 4279.3 4367.6
4484.9 4639.9 4850.9 5170.1 5579.5 6118.7 6782.3 7530.7 8315.1 9130.2
9957.9 10774.8 11532.2 12185 12702.6 12904.5 12513.2 11005.7 7803 3520.1
1458.9 934.1 661.8 452.6 295.7 135.2 0
4445.2 4457.8 4465 4484.9 4506.5 4539 4587.6 4670.6 4784.2 4928.5
5114.2 5341.4 5657 6097 6672.3 7370.2 8160 8996.8 9866 10737
11600.7 12448.3 13245.4 13791.8 13898.2 13328.3 11815.3 9141 5289.1 1981.8
1024.3 708.7 490.5 303 180.3 64.9 0
4445.2 4483 4515.5 4569.6 4616.5 4672.4 4748.1 4840.1 4968.1 5123.2
5309 5550.6 5869.8 6290 6798.5 7391.8 8042.8 8724.5 9431.4 10123.8
10785.6 11442.1 11999.3 12316.7 12179.6 11424 9902 7552.3 4304.5 1632
871 593.3 411.2 247.1 135.2 37.9 0
4445.2 4511.9 4578.6 4650.8 4730.1 4798.6 4892.4 4998.8 5110.6 5260.3
5426.2 5613.7 5857.2 6161.9 6517.2 6915.7 7350.3 7797.5 8255.6 8688.4
9094.1 9422.3 9591.8 9454.8 8899.4 7840.8 6378.3 4620.1 2623.8 1204.6
734 519.4 367.9 239.8 142.5 48.7 0
4445.2 4546.2 4663.4 4784.2 4888.8 4969.9 5058.3 5126.8 5179.1 5229.6
5265.7 5292.7 5318 5330.6 5310.8 5222.4 5060.1 4863.5 4670.6 4387.5
3924 3330.7 2759.1 2283 1893.5 1585.1 1345.3 1157.7 999 863.8
726.7 607.7 494.1 369.7 236.2 86.6 0
4445.2 4596.7 4746.3 4892.4 4991.6 5056.5 5090.8 5103.4 5076.3 5029.5
4960.9 4859.9 4695.8 4483 4216.2 3920.4 3631.9 3356 3083.7 2809.6
2531.9 2279.4 2063 1850.2 1664.5 1502.2 1366.9 1249.7 1136.1 1022.5
889 761 613.1 458 268.7 106.4 0
4445.2 4639.9 4827.5 4960.9 5043.9 5070.9 5054.7 5025.8 4959.1 4863.5
4706.7 4461.4 4180.1 3911.4 3704 3532.7 3341.5 3121.5 2896.1 2685.1
2513.8 2421.9 2288.4 2104.5 1929.6 1770.9 1610.4 1453.5 1314.6 1181.2
1027.9 860.2 665.4 470.7 274.1 131.6 0
4445.2 4676 4876.2 5000.6 5045.7 5031.3 5004.2 4942.9 4832.9 4661.6
4434.4 4192.7 3974.5 3783.4 3601.2 3422.7 3233.3 3033.2 2858.3 2726.6
2686.9 2676.1 2584.2 2432.7 2268.6 2100.9 1898.9 1700.5 1516.6 1361.5
1210 1042.3 876.4 676.2 472.5 245.3 0
4445.2 4713.9 4919.5 5029.5 5038.5 5000.6 4951.9 4858.1 4688.6 4481.2
4295.5 4142.2 3978.1 3787 3574.2 3365 3146.8 2941.2 2751.9 2643.7
2607.6 2560.7 2504.8 2409.2 2243.3 2077.4 1933.2 1799.7 1696.9 1583.3
1440.9 1289.4 1125.3 932.3 730.3 434.6 0
4445.2 4737.3 4941.1 5022.2 5013.2 4957.3 4881.6 4751.7 4558.8 4385.7
4264.8 4147.6 4001.6 3812.2 3581.4 3316.3 3054.8 2807.8 2591.4 2495.8
2394.8 2326.3 2245.1 2072 1900.7 1769.1 1659.1 1579.7 1516.6 1417.4
1320 1172.2 1006.3 844 652.8 387.7 0
4445.2 4746.3 4960.9 5029.5 5000.6 4941.1 4845.5 4677.8 4490.3 4351.4
4248.6 4142.2 4005.2 3830.2 3586.8 3287.4 2957.4 2661.7 2432.7 2319.1
2192.8 2079.2 1918.7 1727.6 1581.5 1469.7 1381.3 1307.4 1228.1 1136.1
1067.6 925.1 753.8 616.7 474.3 238 0
4445.2 4773.4 4975.4 5033.1 5002.4 4933.9 4816.7 4647.2 4459.6 4329.8
4232.4 4115.2 3987.1 3799.6 3557.9 3260.4 2921.4 2587.8 2338.9 2171.2
2003.5 1880.9 1707.7 1565.3 1428.2 1321.8 1237.1 1170.4 1114.5 1051.3
1110.8 921.5 703.3 537.4 398.5 165.9 0
4445.2 4771.6 4979 5038.5 5006 4930.3 4825.7 4649 4456 4333.4
4232.4 4120.6 3996.2 3814 3577.8 3278.4 2937.6 2596.8 2331.7 2155
1987.3 1859.2 1689.7 1543.6 1406.6 1298.4 1213.6 1148.7 1100 1036.9
1146.9 849.4 672.6 541 402.1 165.9 0
